The AVENTICS Series 653 is an easy-to-install line of pneumatic filters, regulators and lubricators (FRLs) that offer the industry´s highest flow rates and widest temperature ratings. Available in 1/2-inch, 3/4-inch, and 1-inch port sizes, these FRLs are ideal for automotive and tire, packaging, food and beverage, and process applications requiring highly reliable operation and robust, modern-looking equipment. Available with integrated redundant safe exhaust valve and IIoT enabled air flow sensor.
Recommended |
Maintenance Unit Parts
|
Air preparation units |
Compressed air connection
|
G 3/4
|
Industry
|
Industrial
|
Product Series
|
653
|
availability
|
|
Maintenance Unit Parts
|
Air preparation units |
Compressed air connection
|
G 1
|
Industry
|
Industrial
|
Product Series
|
653
|
availability
|
|
Maintenance Unit Parts
|
Air preparation units |
Compressed air connection
|
G 3/4
|
Industry
|
Industrial
|
Product Series
|
653
|
availability
|
|
Maintenance Unit Parts
|
Air preparation units |
Compressed air connection
|
G 1
|
Industry
|
Industrial
|
Product Series
|
653
|
availability
|
|
Maintenance Unit Parts
|
Air preparation units
|
Compressed air connection
|
G 3/4
|
Industry
|
Industrial
|
Product Series
|
653
|
availability
|
|
Maintenance Unit Parts
|
Air preparation units
|
Compressed air connection
|
G 1
|
Industry
|
Industrial
|
Product Series
|
653
|
availability
|
|
Maintenance Unit Parts
|
Shut-off valve
|
Compressed air connection
|
G 3/4
|
Industry
|
Industrial
|
Product Series
|
653
|
availability
|
|
Maintenance Unit Parts
|
Shut-off valve
|
Compressed air connection
|
G 3/4
|
Industry
|
Industrial
|
Product Series
|
653
|
availability
|
|
Maintenance Unit Parts
|
Shut-off valve
|
Compressed air connection
|
G 1
|
Industry
|
Industrial
|
Product Series
|
653
|
availability
|
|
Maintenance Unit Parts
|
Shut-off valve
|
Compressed air connection
|
G 1
|
Industry
|
Industrial
|
Product Series
|
653
|
availability
|
|
Recommended |
Electrical Connection 2
|
M12x1
|
Number of Poles 2
|
5-pin
|
Electrical Connection Type 2
|
Plug
|
Coding 2
|
A-coded
|
availability
|
5 Day
|
Electrical Connection 2
|
M12x1
|
Number of Poles 2
|
8-pin
|
Electrical Connection Type 2
|
Plug
|
Coding 2
|
X-coded
|
availability
|
|
Electrical Connection 2
|
M12x1
|
Number of Poles 2
|
5-pin
|
Electrical Connection Type 2
|
Plug
|
Coding 2
|
A-coded
|
availability
|
5 Day
|
Electrical Connection 2
|
M12x1
|
Number of Poles 2
|
8-pin
|
Electrical Connection Type 2
|
Plug
|
Coding 2
|
X-coded
|
availability
|
5 Day
|
Electrical Connection 2
|
|
Number of Poles 2
|
|
Electrical Connection Type 2
|
|
Coding 2
|
|
availability
|
|
Electrical Connection 2
|
|
Number of Poles 2
|
|
Electrical Connection Type 2
|
|
Coding 2
|
|
availability
|
|
Broschüre Lang: Serie 651, 652, 653 Luftaufbereitungsprodukte | AVENTICS
Broschüre: Air Supply Management | AVENTICS
Broschüre: Maschinenautomatisierung Automation | ASCO | AVENTICS
Broschüre: Reifenherstellung | Emerson
Staubabscheider-Systeme
European Instruction Manual: Series 651 652 653 3/2 Slow-Start Quick Exhaust Valves
European Instruction Manual: Series 651 652 653 Panel Adapter Transition Plates
Installation & Maintenance: Series 651, 652, 653 ATEX approved air preparation products | AVENTICS
Installation & Maintenance: Series 651, 652, 653 air preparation products | AVENTICS
Installation & Maintenance: Series 652/653 Redundant Safe Exhaust Valve | AVENTICS
Installation And Maintenance Instructions: 651 652 653 FRL | AVENTICS
Instruction Manual: Series 652 653 Quick Exhaust Valve with Position Sensing | AVENTICS
Brochure Long: Series 651, 652, 653 air preparation products | AVENTICS
Brochure short: Series 651, 652, 653 air preparation products | AVENTICS
Brochure: Air Preparation Range - Process Industry
Brochure: Air Supply Management | AVENTICS
Brochure: Dust Collector Systems | ASCO
Brochure: Machine Automation | ASCO | AVENTICS
Brochure: Machine Safety Guide Pneumatic Solutions
Brochure: Tire Manufacturing | ASCO-AVENTICS-BRANSON
Brochure: Wine Industry | Emerson
Folleto : Fabricación Neumáticos | Emerson
Folleto : Tratamiento del Aire | AVENTICS
Folleto versión larga: Productos de tratamiento del aire series 651, 652, 653 | AVENTICS
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Guia Seguridad Máquinas | AVENTICS - ASCO
Folleto: Guía de Soluciones Neumáticas para Seguridad de Máquinas | ASCO y AVENTICS
Brochure : Machine Automation | ASCO | AVENTICS
Brochure : Préparation de l'air | AVENTICS
Brochure complète: Séries 651, 652, 653 produits de traitement de l’air | AVENTICS
Brochure: Tire Manufacturing | Emerson
Brochure: Votre guide pour la sécurité des machines
Systèmes de décolmatage
Brochure versione estesa: Serie 651, Serie 652, Serie 653 prodotti per trattamento aria | AVENTICS
Brochure: Air Supply Management | AVENTICS
Brochure: Automazione Macchine| ASCO | AVENTICS
Brochure: Guida alla Sicurezza Macchine | AVENTICS - ASCO
Brochure: Sistemi per Depolverazione | ASCO
Brochure: Soluzioni Pneumatiche | AVENTICS
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.