Mining Application

Leachate Isolation

Maximize uptime in your leaching operations with enduring isolation valve technology designed to excel in corrosive media.
Thickener Underflow Isolation

Ensure Environmental Protection With Corrosive Media Isolation

In the solvent extraction (SX) process, there is a continuous flow of leachate from leach pads to the SX plant. Isolation valves are installed on these lines to isolate the leaching solution, raffinate, and/or pregnant solution for maintenance purposes. Valves must resist the corrosive media and perform on demand with zero leakage isolation to secure the safety of personnel and the environment.

Ver más...
Haga clic para continuar leyendo Ensure Environmental Protection With Corrosive Media Isolation

Expert Insights

Alena Johnson
Automating and Optimizing Copper Heap Leaching Processes

Mining and refining copper into the purity required poses safety, efficiency, and reliability challenges for global miners.

ver más
Poderosa Mining Company Boosts Gold Recovery and Energy Efficiency

Presenting at the Emerson Exchange EMEA 2024, Juan Rodriguez, process control supervisor at Poderosa Mining Company, outlined how the implementation of magnetic flow meters has helped to boost energy efficiency and gold recovery. Poderosa Mining is a gold processing company located in the province of Pataz, almost 320 km from the city of Trujillo, in Peru. At …

ver más
Jim Cahill
Managing Mining Operations More Effectively with Edge Controllers

Download this whitepaper for ways to drive safer, more efficient & more sustainable mining operations with edge controllers.

ver más
Habilite JavaScript para usar este sitio web.