Today’s mining operations must keep crucial milling assets online and running optimally, but variations in ore particle size, feed rate and moisture content, can lead to plugging, high vibration and machine bearing wear, and ultimately unscheduled stoppages and labor-intensive restarts. Emerson can help you achieve higher mill availability with advanced asset management and monitoring solutions to detect issues early and achieve a more consistent grind while reducing energy consumption.
Recopila datos de muchas máquinas giratorias, a partir de activos del equilibrio de la planta, como bombas, motores, cajas de engranajes,y aficionadosa activos de consecuencia más altos, como turbinas, generadoresy compresores, pero tener un solo lugar donde los datos se juntan para identificar rápidamente a los malos actores sería más eficiente.
La gestión de activos de la maquinaria industrial se simplifica en el software AMS Machine Works, donde los usuarios pueden comenzar rápidamente a identificar posibles problemas del equipo con su maquinaria monitorizada. AMS Machine Works combina técnicas de mantenimiento predictivo con herramientas de análisis integralpara brindar una evaluación fácil y precisa de la condición de la maquinaria en la planta. Este galardonado software penetra la medición de la tecnología compatible de adquisición de datos de la condición de la maquinaria AMS, como el AMS Wireless Vibration Monitor, el AMS Asset Monitor, el AMS 6500 ATG, entre otros.
Videos tutoriales
Instalación | Comenzar |Conmutador de aplicaciones | VibApp | Módulo de dispositivo de red
A 16-page ebook, Extract More from Your Operations, features the article, Improved Asset Management Increases Reliability. The article shares how data from asset monitoring systems can be analyzed to create insights for predictive maintenance, and certain assets can be upgraded to dramatically lower total cost of ownership.
ver másIt is easier than ever to store massive amounts of data. The cost of wireless sensing technologies has dropped dramatically, making it much easier to instrument every asset in the plant and ensure that no performance aberration goes unnoticed. However, bringing in all this data carries with it the risk of information floods. If data …
ver másA rapid decrease in the cost of sensing equipment has driven many reliability teams to implement even more automated condition monitoring across their facilities. A wide variety of new technologies are both easy to implement and full of robust features to increase visibility of asset health. There are many ways to plan and implement a …
ver más