A condensing unit for every application.

Emerson offers the broadest selection of indoor, outdoor and transportation condensing units on the market. Leveraging the latest in Copeland™ compressor technology, components, and electronics to achieve optimum performance benefits.

Ver más...
Haga clic para continuar leyendo A condensing unit for every application.
C010-CDU

Copeland Scroll Outdoor Refrigeration Unit – X-Line

The X-Line offers the highest energy efficiency available in a standard unit to lower utility bills for operators. Ranging in size from 1.5–6 HP, the X-Line units are perfectly suited for walk-in cooler and freezer applications. 

These units combine the latest Copeland Scroll™ compressor technology, variable speed fan motor control, large condenser coils, and a high efficiency fan blade design to deliver up to 40% higher annual energy efficiency when compared to standard industry offerings. 

Ver más...
Haga clic para continuar leyendo Copeland Scroll Outdoor Refrigeration Unit – X-Line








Electronic Controls for Condensing Units

Take condensing unit reliability, service, and diagnostics to the next level by switching from traditional mechanical controls to a more advanced, electronic systems. This simple device replaces all mechanical pressure controls and the set-up is easy! Just how easy is it? See for yourself.

Ver más...
Haga clic para continuar leyendo Electronic Controls for Condensing Units

The Latest in Technology Generates Energy Savings

Customers can typically expect an upgrade payback of less than one year based on energy savings alone. How much will an upgrade to the X-Line save you annually?

Ver más...
Haga clic para continuar leyendo The Latest in Technology Generates Energy Savings
C003-CDU

Accrue compressor value with CoreSense Technology

CoreSense™ Electronics allow you to quickly and accurately troubleshoot compressor and system issues. The days of nuisance service calls and surprise system failures are quickly becoming a thing of the past.

Ver más...
Haga clic para continuar leyendo Accrue compressor value with CoreSense Technology

Case Studies

Habilite JavaScript para usar este sitio web.