CoreSense Diagnostics and Protection
CoreSense™ technology provides continuous system monitoring to dramatically improve refrigeration reliability.
The days of nuisance service calls and surprise system failures are quickly becoming a thing of the past. CoreSense technology is built in to our Copeland Scroll™ and Copeland Discus™ compressor lines, continually performing diagnostics and taking protective actions when needed. Alarms alert technicians of system faults, often allowing them to assess system conditions without an on-site visit — and address small issues before they become larger problems.
In the event of a fault condition that could result in compressor damage, CoreSense shuts down the compressor until a contractor can address the situation. Equipped with the system-generated fault alarm codes, the contractor can quickly troubleshoot the root cause and begin repairs.
CoreSense technology unlocks advanced diagnostics, protection and communication in Copeland™ compressors. With in-depth system information, technicians can make faster, more accurate decisions resulting in improved compressor performance and reliability. This means contractors and businesses alike can save valuable time and money.