Magnetic Flow Meters​

Magnetic flow meters offer highly accurate, flow measurement across a wide variety of conductive liquid applications. ​

Reliable Flow Measurement for Critical Cooling Infrastructure​

Reliable Flow Measurement for Critical Cooling Infrastructure​

Designed for the unique demands of data center cooling systems, the Rosemountâ„¢ 8795 Magnetic Flow Meter provides accurate, stable flow measurement in thermal cooling loops and hydronic applications. Its robust, all-welded design and proven magnetic flow technology help maximize reliability while minimizing maintenance requirements.

Products

Explore Rosemount Magnetic Flow Technology ​

Magnetic Flow Meters​ - Magmeter Technology​

Overview

Electromagnetic flow meters, also known as magnetic flow meters or magmeters, provide accurate and reliable flow measurement through a combination of a transmitter and a sensor. The inline sensor of the magmeter detects the induced voltage generated by the fluid as it flows through a pipe. This induced voltage is then converted into a precise flow measurement by the transmitter, which subsequently sends the flow data to a control system. Magnetic flow meters are essential for ensuring accurate fluid measurement in various industrial applications.

Industries

Magnetic Flow Meters - Data Centers

Data Centers​

Magnetic flow meters provide stable, accurate measurement for cooling water systems that require consistent performance. Designed for fast deployment with short lead times, they help meet aggressive project schedules. With no moving parts and minimal maintenance, they support continuous operation and reliable flow monitoring in mission-critical environments.​

Videos

Discover how magnetic flow meters delivers accurate, reliable measurement for various applications. Watch these videos to learn more about the benefits of magnetic flow meter technology.​

video-media
Introduction to Magnetic Flowmeter Technology

This video introduces magnetic flowmeter technology, explaining how it uses Faraday's Law to measure the flow of conductive fluids. It covers key components like the sensor and transmitter, and highlights common industrial applications.

Frequently Asked Questions

If you have additional questions related to Rosemount Magnetic Flow Meters, Please Contact Us. 

A Rosemount Magnetic Flow Meter, also known as a magmeter or electromagnetic flow meter, is a device used to measure the flow rate of conductive liquids. It works on Faraday’s Law of Electromagnetic Induction, where a magnetic field is applied to the flowing liquid, this induces a voltage that is proportional to the flow velocity. The voltage is sensed by electrodes and converted into a flow rate reading.​

Proper installation of a Rosemount Magnetic Flow Meter is crucial for accurate measurements. Ensure the flow meter is installed with adequate straight pipe sections upstream and downstream from the meter to stabilize the flow profile. Avoid placing the meter near sources of electrical noise or strong magnetic fields, and ensure the pipe is fully filled with the conductive fluid during operation.​

Rosemount Magnetic Flow Meters are widely used across various industries, including data centers, pulp and paper, metals and mining, water and wastewater, food and beverage, chemical and petrochemical, and oil and gas. They are ideal for applications requiring reliable and precise measurement of conductive fluids.​

Rosemount Magnetic Flow Meters are designed to withstand various operating conditions, including high-pressure and high-temperature environments. Use the Flow Sizing and Selection Tool to ensure the proper flow meter configuration for your application.

While Rosemount Magnetic Flow Meters offer numerous benefits, including no pressure drop and no moving parts, they are limited to measuring conductive liquids only. They may also face challenges in fluids that tend to coat the electrodes, which can affect measurement accuracy. Ensuring the application is suitable for a magnetic flow meter is essential for optimal performance.​

Yes. Magnetic flow meters are commonly used in data centers to measure flow in cooling systems, including chilled water, condenser water, glycol loops, liquid‑cooled environments, and other hydronic flows.

Magnetic flow meters deliver accurate, low‑maintenance flow measurement with no moving parts. They perform well in space‑constrained piping, handle varying flow conditions, and help data center operators protect uptime, optimize pumping efficiency, and support reliable thermal management.

For best performance, install the meter with a minimum of five pipe diameters upstream and two downstream. This helps ensure a stable, fully developed flow profile and minimizes the impact of nearby disturbances such as elbows or valves. In applications where ideal straight run is not possible, Rosemount magnetic flow meters can still operate with reduced piping lengths, though a small accuracy shift may occur.

Rosemount magnetic flow meters can be verified in place using Smart Meter Verification (SMV), which checks device health and performance without interrupting the process. SMV uses embedded diagnostics within the transmitter to assess key performance indicators and compare them to the meter’s original baseline, providing confidence that the device is operating within specification, without requiring removal or recalibration. Learn more in this whitepaper.

Select a magnetic flow meter based on flow rate, pipe size, fluid conductivity, and material compatibility to ensure accurate and reliable performance. Use the Flow Sizing and Selection Tool to help identify the right configuration for your application.

Rosemount Magnetic Flow Meters require a conductive fluid (typically ≥5 µS/cm) to produce an accurate signal. The Rosemount 9000 Series can measure down to ≥1 µS/cm when equipped with a fluoropolymer (PTFE or PFA) liner.

Inline magnetic flow meters provide higher measurement confidence, reliability, and long-term performance compared to insertion-style meters. Because the meter fully replaces a section of pipe, it measures the entire flow profile rather than a single point, resulting in greater accuracy and stability across a wide range of process conditions.