When an application operates at pressures below atmospheric pressure (14.7 psia [1 bar-a]), it is important to specify the correct remote seal system and mount it correctly to measure level accurately and reliably. Failure to do so will result in output drift or complete pressure measurement system failure.
Benefit from industry-leading capabilities and trusted performance with the Rosemount 3051 Pressure Transmitter. With over 10 million devices installed, this pressure transmitter family offers an all-in-one solution for pressure, level and flow measurement.