In the mining industry, efficiency is crucial for competitiveness and operational optimization. Emerson's measurement solutions for rolling screens offer real-time insights and advanced instrumentation to streamline mining operations and improve efficiency. These solutions identify potential issues for prompt resolutions, minimizing unplanned downtime. Measurement instrumentation also provides opportunities for automation. Monitoring parameters screen vibrations enables operators to make necessary actions, enhancing screen performance. Partner with Emerson for cutting-edge measurement solutions that unlock optimal performance in mining operations. Elevate your operations to new heights of safety, sustainability and productivity. With Emerson's expertise and tailored solutions, mining facilities can achieve optimal rolling screen efficiency, gaining a competitive advantage in the industry.
With the Rosemount 2088 Gage and Absolute Pressure Transmitter, you can keep on schedule with a quick and easy-to-install solution. This transmitter features a Local Operator Interface (LOI) that has easy-to-use menus and built-in configuration buttons, so you can commission the device on the spot without complicated tools. This pressure transmitter is also available with manifolds and remote seals.