Real Time Monitoring of Fermentation

Using Continuous Density Measurement to Monitor Fermentation
Real Time Monitoring of Fermentation

Use Fork Density Meters to Continuously Monitor Fermentation

The manual sampling process to monitor beer fermentation is time consuming (10-15 minutes per sample) and can be inaccurate. Also, sampling is not a continuous process, can miss the optimal completion of the fermentation process, and poses a risk of contamination to the batch. Not having visibility into the fermentation process can lead to unforeseen problems: a beer that ferments too quickly or too slowly can lead to unfavorable and inconsistent flavors, leading to wasted materials, time, and potential revenue. Additionally, the access point for taking a manual sample could be high above the ground and pose a potential safety issue. The Micro Motion Fork Density Meter (FDM) enables continuous measurement and real-time monitoring of the fermentation process with ±1 kg/m3 accuracy or ±0.2 °Plato concentration accuracy. This removes the need for manual sampling, saves time, and adds visibility into how each fermentation is tracking.

Read More...
Click to continue reading Use Fork Density Meters to Continuously Monitor Fermentation
Please enable JavaScript to use this website.