After purification, raw juice is heated with steam to evaporate the natural water. After evaporation, the caramel syrup enters the crystallization process, where vacuum pans continue concentrating the sugar. Reliable pressure instrumentation can provide numerous benfits throughout these processes such as fast response time and reduced maintenance costs.
Featuring best-in-class performance and measurement stability, the Rosemount 3051S Electronic Remote Sensor (ERS)™ System is engineered with flexible, digital architecture. The ERS System calculates differential pressure electronically using two pressure sensors linked together with an electrical cable. Easy to install, this safety-certified system is engineered for faster response time than traditional systems, providing you with exceptional performance in a wide range applications.