Corn wet milling is one of the most common methods used to process corn. pH measurements are made throughout the wet milling and starch conversion processes to control product quality, maximize product yield and minimize water consumption. The bulk of the water used for rinsing and washing usually needs pH adjustment to prevent altering the nominally acidic pH present during the various steps. pH measurements throughout the process can be challenging as corn solutions tend to plug the sensor reference junction, and high concentrations of non-conductive sugars and starches can diffuse through the reference junction and poison the sensor. The Rosemount™ 396P pH/ORP Sensor is a reliable solution in wet corn milling applications. The pH sensor's large area helical reference junction design resists coating and plugging while also providing sufficient protection of the reference electrode against being poisoned by the sugars and starches.
The Rosemount 1058 Dual Channel Transmitter provides confident liquid analysis measurement in a wide range of industrial, municipal and commercial applications. It is a 4-wire powered device that provides multi-parameter liquid analysis for digital and analog sensors, including inputs from pH/ORP sensors, ISE, flow, current, conductivity sensors (contacting and toroidal), turbidity sensors and amperometric sensors (dissolved oxygen, chlorine and ozone).
The Rosemount 1056 Transmitter offers single or dual sensor input with an unrestricted choice of dual measurements, reducing the cost per loop and saving panel space. This multi-parameter liquid analysis transmitter offers a wide range of measurement choices, including differential conductivity, dual oxygen and many other combinations supporting most industrial, commercial and municipal applications. The modular design of the transmitter allows signal input boards to be field replaced making configuration changes easy.