To maintain the stability and structural integrity of your tanker vessel, a precise Ballast Tank Management system is essential. This system relies on advanced tank gauging that provide accurate level measurements, crucial for load calculations and triggering high-level alarms. In demanding marine conditions, ballast control must be both easy to operate and highly reliable. The critical task of stabilizing the vessel during cargo operations and maintaining the optimum draft condition is managed by the ballast system. This system transfers water between onboard tanks to counter-balance the weight of shifting loads and varying sea conditions during voyages. By integrating Valve Remote Control and Tank Level Gauging with our advanced Control and Monitoring System, you gain comprehensive visibility of your entire Tank Management system. From ballast to bilge, to draft, heel, and trim adjustments, our solutions ensure safe and efficient operations, enhancing the vessel performance.
Operational continuity is key for your ship’s long-term success. With Aperio Software you get a single point overview of your ship’s systems, which improves your ability to plan, control, monitor and react to alarms. It’s designed to manage a variety of stand-alone systems for tank monitoring, valve and pump control fuel management and alarm acquisition. The Aperio is highly scalable and flexible with customizing capabilities for most any combination of tasks, for most any size of vessel.
Put your trust in 30 years of proven performance. Only Damcos Actuators have the original helical spline technique that deliver balanced high torque without the need for large displacement. The Damcos BRC is a double-acting balanced rotary actuator that operates at a standard working pressure of 135 bar. It maintains a constant high torque output throughout the 90 degree rotation. The BRC actuator comes in various sizes from 125 to 32000 with torque ranges from 125 to 32000 Nm.
Get the assurance of fail-safe marine performance without taking up extra space or weight. The compact design of the Damcos BRCF Single-Acting Spring Return Actuator is the choice for both fail-open and fail-close performance. With no radial forces on the valve, you can count on long-term performance with minimal maintenance. Trust the design with three decades of documented reliability.
Take preventative marine tank management action before failures impact your ship’s performance with the Rosemount 520 Level Transmitter. Titanium housing makes it compatible with all commonly used liquids. Reduce your frequency of calibration and maintenance costs with a 5-year stability and superior overpressure protection. Digital HART® protocol allows for transmitter diagnostics, enabling remote configuration and troubleshooting right from the control room. Engineered for harsh marine environments.