Mining operations rely on hydrocyclones for their efficiency in separating solids from liquids or segregating particles based on their density and particle size. These devices are crucial in various stages of mineral processing, helping operators achieve desired particle sizes, recover valuable resources, and improve milling efficiencies. Hydrocyclones come with their sets of challenges. One common challenge is the constant need for fine-tuning and optimization to ensure optimal performance. Factors such as fluctuations in feed composition, varying particle sizes, and changes in the ore properties can impact the overall efficiency of hydrocyclones. Operators often face difficulties in maintaining consistent separation efficiency and dealing with disruptions caused by wear and tear. By leveraging Emerson's solutions, operators can overcome the obstacles associated with hydrocyclones and maximize the potential of these essential devices for enhanced mineral processing.
Rosemount 8705 Flanged Magnetic Flow Meter Sensors provide long-lasting, reliable performance in even the most challenging applications. An all-welded construction provides a hermetic seal that protects against moisture and other contaminants. The sealed housing ensures maximum sensor reliability by protecting all internal components and wiring from even the most aggressive environments. A removable and replaceable terminal block enables easy repair in the field without the need to replace the entire meter.
A dual-compartment transmitter housing provides isolation from the external environment. Advanced diagnostics and through-the-glass Local Operator Interface offer unparalleled process insight.
With the Rosemount 2088 Gage and Absolute Pressure Transmitter, you can keep on schedule with a quick and easy-to-install solution. This transmitter features a Local Operator Interface (LOI) that has easy-to-use menus and built-in configuration buttons, so you can commission the device on the spot without complicated tools. This pressure transmitter is also available with manifolds and remote seals.