Mineral processing involves sizing or separation of particle sizes by screening or classification. Hydrocyclones are a type of classification equipment that can be used in slurry pulps to separate coarse and fine particles according to their size and density. The flow to the hydrocyclone is a variable slurry mixture which can be very difficult for most flow technologies to handle due to the high solids content.
Incorporating our latest in advanced signal processing, the Rosemount 8782 transmitter and MS sensor are able to stabilize an otherwise noisy process flow signal without having to compromise on responsiveness. Advanced signal processing and real-time diagnostics deliver measurement confidence and the ability to automatically control the loop. This leads to improved product quality, reduction in raw material cost, and minimized waste and re-work.