Safety and operational efficiency is critical for fuel management onboard a tanker vessel. The crew needs to minimizes overfill risks, and maximizes storage utilization. Our advanced solutions, with high accuracy and superior long-term stability ensure tanker safety and boosts crew confidence in fuel tank management. Traditional bunkering methods can introduce errors due to sounding table accuracy, tank straps, air in transfer, and volume-to-mass conversions. Third-party approval for custody transfer builds trust between buyers and suppliers. Emerson’s Certified Bunkering Measurement System, based on Coriolis technology, offers a proven, traceable, and robust solution. Its U-tube geometry handles two-phase conditions, providing the most accurate measurements. Aperio, our integrated control and monitoring system seamlessly connects up to 6 Coriolis bunker Flow Meters and Tank Level Gauging, offering comprehensive real time visibility of bunkering operations and fuel tank contents.
Operational continuity is key for your ship’s long-term success. With Aperio Software you get a single point overview of your ship’s systems, which improves your ability to plan, control, monitor and react to alarms. It’s designed to manage a variety of stand-alone systems for tank monitoring, valve and pump control fuel management and alarm acquisition. The Aperio is highly scalable and flexible with customizing capabilities for most any combination of tasks, for most any size of vessel.
With unmatched flow and density measurement for liquids, gases and multiphase flow, ELITE Coriolis flow meters are designed to deliver accurate, repeatable flow measurement for even your most challenging environments and applications.
Take preventative marine tank management action before failures impact your ship’s performance with the Rosemount 520 Level Transmitter. Titanium housing makes it compatible with all commonly used liquids. Reduce your frequency of calibration and maintenance costs with a 5-year stability and superior overpressure protection. Digital HART® protocol allows for transmitter diagnostics, enabling remote configuration and troubleshooting right from the control room. Engineered for harsh marine environments.
The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3 rdparty IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs no calibration and is virtually unaffected by process conditions. Adjustable switching delay prevents false switching in turbulent applications. Understand what is going on with your process- the visible heartbeat LED provides device status and health, and magnetic test point provides an easy-to-use functional test.