Turbine oil in hydroelectric plants plays a vital role in ensuring the smooth operation and longevity of these power generating marvels. It is crucial in a power plant to measure the high viscosity turbine oil without creating a significant pressure drop. The Rosemount 9195 Wedge Flow Meter, equipped with NPT connection fittings, features a drop-in wedge pipe spool for simple installation, requiring only two flanged connections and comes with integral impulse tubing. The wedge shaped design helps to handle higher viscosities compared to traditional flow meters.
The Rosemount 9195 Wedge Flow Meter offers a fully assembled design for accurate measurement of fluids that wear or plug other meter designs. The wedge shaped element provides abrasion resistance due to the lack of a critically sharp edge. Highly viscous fluids can also be measured accurately due to the linear response of the meter even at low Reynold’s Number. Designed as a complete flow meter, the optional Application Packages simplify ordering to ensure the correct remote seal system is specified based on application needs. Available with three transmitter connection styles, the 9195 can help provide a solution in difficult applications.