Valve, Regulator, and Actuator Selection for Hydrogen Applications
Advanced hydrogen valve solutions for safer, more reliable, smarter, and scalable operations.
With a wide portfolio of control, isolation and relief valves, regulators, and actuators, Emerson offers advanced solutions for hydrogen applications throughout the entire value chain: production, transportation, injection, fuelling and dispensing.
Our expertise drives your operations forward, helping you achieve low emission, safety and productivity goals.
Hydrogen electrolyser production uses water and electricity to produce hydrogen through electrolysis, breaking water into hydrogen and oxygen in an electrolyser. Electrolysers range from small devices to large-scale facilities. Large-scale electrolysis requires scalable designs for efficient, safe, and cost-effective operations. Emerson valve solutions play a crucial role in electrolyser and large-scale electrolysis by providing reliable and advanced technologies to ensure safe, efficient, and profitable operations.
Fisher™ GX Control Valve and Actuator System
Meet of flow & pipeline sizing requirements. The engineered passages within the valve body offer optimal capacity & a stable flow pattern for smooth operations.
Keystone™ K-LOK Series 38 Butterfly Valve
High performance butterfly valve suited for high cycle applications. The valve complies with EN 558, features bidirectional dead-end service, blow-out resistant shaft, and double eccentric design for durability.
Anderson Greenwood™ Type 9300 modular LP pilot operated safety valves
Pilot operated pressure relief valves with unmatched capacity and seat tightness designed specifically for LNG and LPG Carriers, FSRUs and FLNG ships.
Bettis™ Electric Actuators
Zero-emission solutions to your valve automation needs, designed for a range of valve sizes and duty cycles.
Fisher™ easy-e Globe Valve
They provide users with high performance and reliability. They can help solve your application needs from big to small, hot to cold, general to severe.
Keystone™ OptiSeal Resilient Seated Butterfly Valve
Resilient seated butterfly valve featuring a one-piece disc stem design, reducing hysteresis and disc stem deflection. Its material versatility makes it ideal for a wide range of the hydrogen applications.
Anderson Greenwood™ Type 400 True-modulating pilot operated safety valves
Premium performance and advanced technology for overpressure protection.
Baumann™ 24000CVF Control Valve
A design that incorporates best-in-class technologies to deliver reliable high performance in a compact package.
Vanessa™ Series 30,000 Triple Offset Valve
A torque-seated design, providing reliable sealing through elastic deformation of the seal ring. Ideal for hydrogen applications, it features durable metal-to-metal (Stellite® grade 21) seating & a non-rubbing design.
Fisher™ Type MR95 Pressure Regulator
A compact, large-capacity, direct-operated pressure regulator suitable for many different industrial applications.
Steam Methane Reformer (SMR), the most common hydrogen production method, uses methane, a natural gas, and a nickel catalyst to react with steam at high temperatures.
Pressure swing adsorption (PSA) cyclically produces pure hydrogen from steam methane reformer (SMR) off-gas by adsorbing impurities in the gas stream.
Vacuum Swing Adsorption (VSA) purifies hydrogen from Steam Methane Reforming (SMR). By removing contaminants, VSA achieves high-purity hydrogen.
Amine Gas Treatment removes carbon dioxide and hydrogen sulphide from SMR-produced gas, yielding high-purity hydrogen without the unwanted acidic gases
Autothermal Reforming (ATR) combines steam reforming and partial oxidation to convert hydrocarbons into hydrogen, offering better thermal efficiency and lower external heating requirements than traditional steam reforming.
Emerson's valve solutions are designed to help operators in these stages of the hydrogen production process, by ensuring reliability, safety, and optimal performance in these essential operations, including combustion stabilization, reducing temperature variability, and emission and energy cost management.
KTM™ Series EB1 Split Body Floating Ball Valves
Floating ball valve with a 2-piece flanged body design with various seat materials suitable for high pressures and wide temperature ranges.
Fisher™ GX Control Valve and Actuator System
Meet of flow & pipeline sizing requirements. The engineered passages within the valve body offer optimal capacity & a stable flow pattern for smooth operations.
Anderson Greenwood™ Type 400 and 800 Safety Valves
Premium performance and advanced technology for overpressure protection.
Biffi™ ALGAS-QA
Quick-acting spring-return pneumatic actuators with integral quick exhaust valves and end-of-stroke shock absorbing systems.
KTM™ Metal Seated Valve
A 3-piece body design for tailor-made solutions in green hydrogen applications with a wide performance range (-196°C to 400°C, up to Class 600/100 bar).
Fisher™ easy-e Globe Valve
They provide users with high performance and reliability. They can help solve your application needs from big to small, hot to cold, general to severe.
Bettis™ Electric Actuators
Zero-emission solutions to your valve automation needs, designed for a range of valve sizes and duty cycles.
Vanessa™ Series 30,000 Triple Offset Valve
A torque-seated design, providing reliable sealing through elastic deformation of the seal ring. Ideal for hydrogen applications, it features durable metal-to-metal (Stellite® grade 21) seating & a non-rubbing design.
Fisher™ 8580 Butterfly Valve
The ideal High Performance Butterfly Valve to be used in throttling applications requiring large flow capacities and small installed footprints.
Keystone™ K-LOK Series 38 Butterfly Valve
High performance butterfly valve suited for high cycle applications. The valve complies with EN 558, features bidirectional dead-end service, blow-out resistant shaft, and double eccentric design for durability.
__________________________________________
__________________________________________
Emerson designs and customizes injection and blending stations to meet customer specifications and industry standards, ensuring precise control and efficient hydrogen integration into natural gas pipelines. Prioritizing safety, Emerson's advanced automation technologies detect leaks and mitigate risks, maintaining high safety standards. These technologies support remote operations with real-time monitoring, product tracking, and fluid composition, consequently, enhancing safety, optimising capacity, and improving the efficiency and reliability of hydrogen blending processes.
Customized Stations and Skids
Pressure reducing and metering stations customized according to customer’s needs.
Fisher™ GX Control Valve and Actuator System
Meet of flow & pipeline sizing requirements. The engineered passages within the valve body offer optimal capacity & a stable flow pattern for smooth operations.
Bettis™ Smart Electro-Hydraulic Operator (EHO)
A self-contained electro-hydraulic actuator designed to actuate quarter-turn valves.
Pressure Regulators and OPP
Ensure safe and reliable process control through pressure regulator technologies that meet industry standards and drive operational excellence.
Tartarini™ Odorant Injection System
Automatic odorant injection system proportional to the gas flow rate that guarantees a very accurate dosing of odorant liquid.
Bettis™ Electric Actuators
Zero-emission solutions to your valve automation needs, designed for a range of valve sizes and duty cycles.
Shafer™ ECAT
A versatile and reliable power system for high-pressure gas-powered actuators with no associated gas emissions.
__________________________________________
FAQs
Hydrogen is a supercritical fluid in most of the applications. It rases many safety and environmental concerns. Hydrogen is colorless, odorless but flammable. It’s considered as indirect greenhouse gas and ranked as a second most abundant reactive trace gas in the atmosphere, after methane, resulting indirect warming. It’s also challenging to manage during production – it warms when expands through the valves in majority of working temperatures, it can diffuse into the metal under certain conditions. Selecting of time-proven valve technologies combined with engineering expertise is very important to help customers to achieve safety, reliability and optimized valve performance.
Hydrogen embrittlement (also known as hydrogen-assisted/hydrogen-induced cracking) happens when hydrogen atoms are absorbed into a metal, causing it to become brittle and fracture. As the concentration of hydrogen carried in a pipeline increases, the risk of hydrogen embrittlement also increases. In order to manage this risk, the design and fabrication of both valves and actuators need to be carefully considered for hydrogen service. For example, electric valve actuators do not use pipeline gas for power, thus limiting their contact with the hydrogen being carried in the system.
There are 3 core applications applicable to all types of electrolyzers: ultra-pure Water flow control valve, hydrogen flow control valve, oxigen flow control valve. Each application raises various challenges for a control valve, such as potential leakage, outgassing, safety, integrity, controllability. Reach our experts if you want to learn more about hydrogen production challenges and solutions.
Currently the hydrogen percentage in the NG/H2 blend goes from 5% to 10%, in some rare case it can reach 20%
The main components of the hydrogen blending station are: pressure and flow control devices to adjust the quantity of NG and H2 and their pressure, flow meters to measure the quantity of NG and injected hydrogen, a GC to evaluate the composition of the blended mix and a control system with its programmable logic. Also, odorant injection system can be included if hydrogen is injected into the distribution network.
On most CO2 applications, there is a risk of solid CO2 (‘dry-ice’) forming at the outlet of the valve due to the cooling of the gas from Joule-Thomson effect. If not swiped out, this dry-ice will accumulate in the outlet pipe and will dangerously restrict the flow path. Because a modulating safety valve will flow only what is needed by the protected system, there is a high risk that the flow through the modulating safety valve during an overpressure event will be too small to effectively swipe any dry-ice out of the piping. On the reverse, a snap-acting (or ‘pop’ action) valve always opens fully and discharges its full capacity at every overpressure event: this large flow will easily send any dry-ice out, avoiding dangerous accumulation in the exhaust piping. Of course, if the conditions are such that dry-ice is not likely to form (in some cases of super-critical CO2 applications for example), then the use of a modulating safety valve will be preferred.
Due to design standardisation, safety margins and the various potential overpressure scenarios, safety valves are always oversized: they often discharge much more than what the protected system requires to stay within safe pressure limits. On hydrogen compressors, this excessive relief represent a big waste of gas and energy, but also it can cause undesirable interactions the compressor control systems. A true-modulating pilot operated safety valve is able to discharge from 0 to its maximum flow, in a fully proportional way, depending on the need of the system. A true-modulating pilot operated safety valve will therefore keep the discharged inventory to the strict minimum necessary to protect the equipment, and by doing so, will limit the perturbations on the compressor system.
Hydrogen proximity for end use requires safety and efficient transportation, research and development are ongoing to find the best economically vital and scalable solution. Currently there are 4 major solutions to transport hydrogen: 1) pipelines, 2) compressed hydrogen, 3) liquified hydrogen, 4) hydrogen conversion to other chemicals like Ammonia, Methanol or Liquid Organic Hydrogen Carrier (LOHC).
Hydrogen gas compresses at high pressures, e.g., 300 bar, 500 bar, 700 bar, and 1000 bar, depending upon the capacity required. The high-pressure hydrogen is stored in specially designed tubes and transported in a truck. It is common to see a diaphragm compressor to increase the gaseous hydrogen pressure to the desired level. A pressure control valve is required to control the outlet pressure in the hydrogen compression skids.
Hydrogen gas liquifies at -254°C and its volume in such form is 1/800 of the gaseous state. Therefore, liquefied hydrogen is suitable for large-amount transportation in a vacuum-insulated cryogenic tank. The liquefaction process needs cryogenic control, cold box, and general service valves.
Blue hydrogen producers like chemical companies and oil refineries require tight process controls to prevent leaks that could shut down their plants. A way to secure steam methane reformer (SMR) operations is to use low-emission packing for control..
Hydrogen and hydrogen based fuels are becoming an integral part of the energy transition. For this crucial step towards a greener future, it is necessary to focus on product compatibility for 100% Hydrogen and hydrogen – natural gas blends.
High-cycle applications in the PSA unit can result in valve seal leakage in the long run, affecting process reliability and hydrogen purity levels. The solution? Globe and butterfly valves licensed and lab-tested in up to 1 million cycles in collaboration with multiple process licensors to ensure tight shutoff.
With the most comprehensive portfolio of control, isolation, relief valves, regulators, and actuators, Emerson offers advanced solutions crucial for the success of blue hydrogen production. Our experience, technology, and innovation drive your operations forward, making them safer, more reliable, smarter and scalable. Learn more: Emerson.com/BlueH2Valves
Emerson offers a complete portfolio of solutions that address the challenges of hydrogen production, service, and blending hydrogen into natural gas pipelines. We're not just envisioning a sustainable future; we're actively creating it.