Accelerating the Transition to a Hydrogen Future
Emerson delivers environmentally sustainable solutions for customers across the hydrogen value chain.
Emerson is committed to providing solutions to the challenges faced throughout the entire hydrogen fuel supply chain. These include the need for expanded production, safe and lower-cost distribution, and reliable fuel cell operation. Learn how Emerson expertise and solutions support the entire hydrogen fuel value chain.
For a 20% discount when purchasing any type of pass, please use the following code when registering for the event: WHW24_EMERSON20
Presenter: Jeroen Olthof, Projects and EPC Director
Date: 1 October 2024
Time: 12:50-13:10 CET
Location: World Hydrogen Derivatives, Main Conference
Digital transformation for asset optimisation and energy management systems
Presenter: Jesper Andersson, Sustainability and Decarbonization Manager Nordics
Joel Galmor, Systems and Software Manager Denmark
Date: 1 October 2024
Time: 14:30-14:50 CET
Location: World Hydrogen Congress, Stream D
Presenter: María Eugenia Ramirez, Sustainability and Decarbonisation Director, Emerson
Date: 2 October 2024
Time: 10:20-11:00 CET
Location: World Hydrogen Congress, Plenary
Learn more about Emerson by engaging with our experts. Connect with them on social media or schedule an appointment to hear how they can work with you.
With a gas flow accuracy rating of 0.5% and pressures up to 1,060 bar, the Micro Motion HPC015 is ideal for high-pressure hydrogen dispensing and chemical injection applications where measurement accuracy and safety are essential. It was explicitly designed to meet the challenges faced in the hydrogen fuel and chemical injection spaces.
The Digital Twin is a representation of an industrial plant (i.e. process equipment, instrumentation and controls) and the processes that take place within it (i.e. chemical reactions, separation processes, heat transfer). This technology helps to accurately design, to safely and optimally operate, and to better maintain the plant throughout its lifecycle.
This skid represents a H2 production PEM Electrolyzer with Field Devices around a Water Tank and the Stack, producing H2 with ASCO 290 Shut Off Valves and Back Pressure TESCOM 26-2300 Regulator feeding a smart H2 Refueling Station with Best in Class solutions as the TESCOM PID Control Closed Loop PCV 26-2000, and Micromotion Coriolis HCP015.
The ATEX Cabinet made in-house with AVENTICS Valve Manifold and DCS DeltaV piloting both Electrolyzer and HRS.
TESCOM Electropneumatic ER5000 Controller paired with the 26-2000 Series High Pressure Regulator provides precise algorithmic pressure control when controlling the flow and pressure of the hydrogen supply.