Butterfly Valves for Chemical Industry

Chemical Butterfly Valves

High performance butterfly valves that help chemical producers achieve their productivity, safety and sustainability goals.

How Do Butterfly Valves Impact Your Chemical Facility Performance?

As a chemical producer, you rely on your valves to ensure a safe work environment for your personnel, reduce fugitive emissions and maximize plant productivity. Installing valves designed to the latest NAMUR Recommendation NE 167 can move your facility to higher levels of performance. And yet, not all high performance butterfly valves can deliver.

Read More...
Click to continue reading How Do Butterfly Valves Impact Your Chemical Facility Performance?
Keystone Series 38 High Performance Butterfly Valve Product Feature Video

Chemical Butterfly Valve Challenges

Valve Seat Leakage

An ineffective seal at valve closure, particularly in dead-end service can put your personnel at risk, result in valuable product loss and cause unplanned downtime. The risk is heightened in chemical processes where media escapes can cause serious safety concerns.

Valve Asset Standardization

Valves that don’t comply to the latest standards create inefficiencies in your plant. They require design compromises, custom maintenance & operator training, and additional costly spares inventory.

Valve Fugitive Emissions

Valves are responsible for up to 60% of fugitive emissions in a typical process plant, primarily through stem and joint leaks. Without the latest technology that meets the most stringent regulation, facilities can risk non-compliance and heavy financial penalties.

Maintenance Personnel Risk

The majority of injuries sustained by personnel in process plants occur during corrective maintenance activities. Inferior valve technology that fails to seal or needs regular packing adjustment to remain in compliance, puts personnel at risk.

What does a superior chemical butterfly valve look like?

Specify these features when designing & upgrading your chemical processes.

Chemical Butterfly Valve
ISO 5211 Mounting Pad

ISO 5211 Mounting Pad

An integrally cast mounting pad to ISO 5211 enables direct mounting of actuators, eliminating the need for costly brackets.

High Flow Rate

High Flow Rate

Stub shaft designs allow for higher flow coefficients (Kv) and a greater range of control.

Dead End Service

Dead End Service

Lug body must provide full rated bidirectional dead-end service.

Uninterrupted Sealing Surface

Uninterrupted Sealing Surface

Lug body must provide full rated bidirectional dead-end service.

Design Standard Compliance

Design Standard Compliance

Comply to the latest valve design specifications and certifications including NAMUR NE 167, ISO, EN, PED and CE as standard.

Fugitive Emissions Certification

Fugitive Emissions Certification

Proven performance to the most stringent testing criteria, ISO 15848-1 BH C03.

Interference Fit Seat

Interference Fit Seat

A true interference fit design does not rely on line pressure to assist the sealing.

Increased Cycle Life

Increased Cycle Life

A double offset design minimises wear while precise disc alignment ensures long life, tight sealing performance.

A New Chemical Butterfly Valve: The Keystone K-LOK Series 38

Enduring Sealing Performance

Deploy the proven K-LOK seat design that delivers zero leakage shut-off to EN 12266, independent of line pressure. The design eliminates almost all voids and with it, the possibility for media to accumulate. This allows the valve to deliver the same, superior sealing performance at very low pressure, and in challenging services that contain particulate.

Standardize and Save

Simplify your valve assets with a solution designed to suit your chemical facility. The lug style valve provides full rated, bidirectional dead-end service with an uninterrupted flange sealing surface in compliance with EN 12569. The valve is designed to NAMUR NE 167, ISO and EN specifications with PED and CE certifications as standard.

Maintain Fugitive Emission Compliance

Stay ahead of fugitive emissions compliance with this modern valve design complete with features engineered to meet the most stringent regulation. All possible leak paths have been addressed, most notably the stem seal system which comes standard with live-loaded PTFE packing. This valve is certified to ISO 15848-1 BH C03.

Optimize Valve Asset Class Spend

Achieve a lower total cost of ownership with a valve designed to achieve minimal wear over a high cycle life, no routine packing maintenance, lower actuation torque, and simple seat replacement without removing the disc or shaft. All this means lower maintenance spend, reduced actuation costs and minimal downtime over an extended service life.

Chemical Butterfly Valve Expert form

Learn how new technology can help you drive higher performance in your chemical facility

Please enter your details in the form and a butterfly valve expert will be in touch to answer any questions you might have about the new Keystone K-LOK Series 38 High Performance Butterfly Valve. Learn how deploying this technology can help you achieve higher safety and sustainability standards in your chemical facility.


Product model, application information, or other details that we should know about your request.

Frequently Asked Questions

What is a chemical butterfly valve?
What is NAMUR Recommendation NE 167?
What is a dead end service valve?
Why is an uninterrupted flange sealing surface important?
Read More...
Click to continue reading Frequently Asked Questions
Please enable JavaScript to use this website.