Electrical Tools

Electrical Tools

RIDGID® Electrical Tools blend innovation with efficiency to make quick work of cutting wire, crimping lugs and punching boxes.

ElecHero2

The World’s Most Versatile Electrical Crimping Platform

3 Functions. 1 Tool. Multiple benefits.  Now there’s a more efficient way to cut, crimp, and punch on the jobsite. The new line of RIDGID® electrical tools features the one-of-a-kind RIDGID QuickChange System™, with interchangeable heads that offer contractors unprecedented versatility and speed. 

The RE 6 is engineered to provide 60 kN of force output, allowing you to crimp lugs up to 300 mm2 and cutting cables up to 50 mm O.D. in a lightweight package. Automatic ram retraction assures you a proper crimp every time and onboard diagnostics monitor tool performance for consistent quality and long service life. 

Read More...
Click to continue reading The World’s Most Versatile Electrical Crimping Platform

Products








Click, View & Learn More

 RE 130-M Manual Hydraulic Crimp Tool

 RE 60 3-in-1 Electrical Tool 1 Tool 

Please enable JavaScript to use this website.