4200 2-Wire Transmitter

4200 2-Wire Transmitter

This loop powered transmitter makes it possible to replace existing 2-wire flow devices with minimal effort and without incurring additional power or cabling costs.

4200 2-Wire Transmitter

4200 2-Wire Transmitter

Easily integrate Coriolis meters into existing processes for improved measurement and reduced maintenance. The 4200 is offered as an integral or remote transmitter.

It is now possible to replace existing 2-wire flow devices with this loop powered transmitter all without additional power or cabling expenses.

Read More...
Click to continue reading 4200 2-Wire Transmitter

Features

Smart Meter Verification

Ensuring your flow meter is working properly is critical in process applications, however removing it to verify its proper functioning can disrupt operations. Smart Meter Verification enables you to verify meter performance and gives confidence that the meter is working properly. Zero Verification checks process stability, runs algorithms to see if the meter should be re-zeroed and gives confidence in measurement.

Data Historian and Real-time Clock

The integrated real-time clock time stamps process data, alerts, Smart Meter Verification reports and audit logs. Data Historian on board offers a complete audit trail to determine process issues.

SIL Rating (Safety Integrity Level)

The safety integrity level (SIL) of the 4200 transmitter is rated as SIL 2 capable for single use and SIL 3 for multiple use.

I/O Scalability

The 4200 offers up to two channels which is required in a 2-wire transmitter.  The scalability allows a single channel for flow only and a second channel for density, temperature or as a pulse output/discrete output for totalizing flow. The Wireless HART THUM Adapter is an available option providing a flexible output solution.

Display

The 4200 offers a graphic display that supports 8 languages and can be rotated using the integrated software rotation without removing the front cover, thereby minimizing downtime due to hot work permit restrictions.


Display Languages Supported: English, German, French, Spanish, Portuguese, Russian, Chinese, Japanese.

Woman in a Production Plant

The Micro Motion 4200 2-wire Transmitter

The Micro Motion 4200 2-wire loop powered transmitter makes it possible to replace existing 2-wire flow devices with minimal effort and without incurring additional power or cabling costs. 

Download Brochure
Please enable JavaScript to use this website.