The twice-crushed salt is sorted through a screening process and diverted into smaller storage bins. A slow-moving agitator may be used to stir the granules and encourage sorting through screens. Monitoring of material contents in screening bins is needed to sustain production and prevent process upset. The bins may see constant slow movement with dust-laden, corrosive salt granules, making accurate level measurement a challenge.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.