Fractionator columns require the highest possible product throughput for cost-effective operation and efficient hydrocarbon separation. These columns can face challenges, such as build-up, when handling hydrocarbons at high temperatures and pressures. With this application, users have the option to measure levels either directly in the tower or via a bypass chamber. Direct measurements, typically using differential pressure level solutions, are suitable for precise level detection but may pose potential leakage risks. Conversely, using a bypass chamber with guided wave radar is considered best practice for its reliability and ease of serviceability. Each method has its advantages, and the choice depends on specific operational needs and maintenance preferences.
Rosemount Level Measurement Technology offers advanced monitoring and isolation technologies, ensuring reliable measurements and addressing these challenges effectively.
The new Rosemount™ 2140 is the world's first wired HART® vibrating fork level detector for applications including overfill prevention, high and low level alarms, and pump protection. Providing reliable level detection of all liquids as well as sediments, the Rosemount 2140 offers greater ease-of-use and flexibility with smart diagnostics that continuously monitor electronic and mechanical device health, and a fully integrated remote proof-testing capability, helping to increase safety and efficiency of both plant and workers. The Rosemount 2140:SIS is certified to IEC 61508 (SIL 2) for safety-critical applications.
The Rosemount 9935 Level Bypass Chamber is an expertly engineered chamber optimized for externally mounting Rosemount process level instruments to a vessel, offering an enhanced complete level solution. Rosemount 9935 chambers are the result of more than 35 years of experience in designing and manufacturing chambers, also known as bridles or bypass chambers, in accordance with international codes. Global quality assured, they are designed to ASME B31.3 Process Piping Code, ASME B31.1 Power Piping Code is available.