Download & Try It Now
A Movicon™11.7 trial will introduce you to its powerful vector graphics, and expandable and customizable graphics libraries, styles, & templates.
Delivering consolidated technology for SCADA/HMI with unrivalled transparency, simplicity and performances, Movicon™ 11.7 software functions on XML standards and open technologies. Independent of hardware, and adaptable to any operating system, from HMI operator panels to Windows on mobile devices, Movicon™ 11.7 creates a platform that delivers flexible, scalable access for modern automation.
Movicon™ 11.7 enables web access and data engagement on any operating system, from any location and any device. for wide-scale SCADA and plant intelligence to contained, embedded HMI systems.
An all-inclusive platform for creating supervisory applications, at any scale.
XML based, 11.7 can customize and integrate with all Windows ™ applications.
Enables applications for micro HMI to enterprise and plant supervision.
Powerful configuration tools allow you to create new projects in less time.
Connect to multiple devices with rich, native communication I/O driver library.
“Exception-based” technology enhances open, real-time data management.
Transparent data recording and storage for any DB using ODBC technology.
Movicon™ 11.7 provides you with the connectivity and adaptability to log, analyze, and store your most critical data securely, on any type of management system, and using any type of data base. Movicon™ 11.7’s networking also adapts to any enterprise network integration requirements.
Powerful and all-inclusive Alarm Management
Movicon 11.7 offers a powerful and totally configurable alarm management that supports the ISA S-18 standard. Alarms are stored on the database for subsequent chronological or statistical analysis. The alarm dispatcher sends notifications to personnel by SMS, Voice Messages, or E-mails, depending on the operating system.
Reports, Trends and Data Analysis
Movicon 11.7 offers powerful analyzing and reporting tools that can be used wherever you decide to record your historical data. Trends, charts, tables, data analysis and an inbuilt powerful report designer are included to offer sophisticated analysis solutions locally and over the Web. Historical data analyzing is totally integrated without the need for additional tools, and allows access to any DB, data extraction, chart or table representation. The report designer allows you to create and manage reports locally.
Maximum level of protection
Movicon 11.7 integrates various options to manage security at the highest level. The user management process provides an authentication process to access and audit any one of the project’s functions. Data can be recorded on a protected DB and encrypted. Mapped to the CFR21 Part 11 standard, Movicon 11.7 helps you create projects that conform to the most stringent norms.
Powerful, integrated redundancy
Your mission-critical applications can make use of the powerful integrated redundancy functions, where two Movicon™ servers work together in hot backup mode to manage applications and maintain safety in all situations. The Movicon™ redundancy is completely automatic and transparent, managing data synchronization for both historical and dynamic data to guarantee the efficient and safe data integrity in any situation.
Traditional and well-established SCADA/HMI technology, unmatched for reliability, simplicity and performance.
Movicon™ 11.7 offers a vector graphics engine based on Scalable Vectorial Graphics (SVG). Graphics are screen- resolution independent and support multi-touch technology, BMP, GIF, JPG, WMF, EMF and multimedia.
Movicon™ 11.7 offers HTML5 Web client technology to access your automation systems from wherever you are, using browsers, smartphones or tablets.
Movicon 11.7 is the ideal solution for systems that depend on embedded hardware and performance. Fast communication and real-time data management with enhanced graphics are ensured even with less performing hardware, as required by embedded systems and Windows EC.
Movicon 11.7 is supported in Windows 10 OS (all editions) and is fully supported in the Windows 10 Current Branch (CB) and Current Branch for Business.