ELITE CMF350 Coriolis flowmeter
The CMF350 extends the accuracy and reliability of Micro Motion® ELITE® flowmeters to a range of high flow applications including gas and liquid custody transfer, process unit material balances in refineries, and critical chemical feedstock measurements
BOULDER, COLO (July 21, 2014) – Emerson Process Management has introduced the Micro Motion ELITE CMF350 Coriolis flowmeter for line sizes from 3.5 to 4.5 inches (DN sizes of 90-125). The meter expands the ELITE family by providing accuracy and reliability for customers who require measurement of medium to large flow rates.
The Micro Motion ELITE CMF350 flowmeter features an optimum level of scalability and standardization for the best fit in applications where flow rate accuracy with low pressure drop and high turndown is critical. Specifically, this meter delivers 0.05% optional liquid mass flow accuracy and volume accuracy, ±0.35% gas accuracy and ±0.0002 g/cc liquid density accuracy. Maximum flow rates for this sensor reach 15,000 lb/min (409,000 kg/h).
This meter is applicable in the oil and gas, refining, chemical and power industries. It is ideal for applications such as cementing, custody transfer of liquid and gas, production separation, basic and specialty chemicals, ethylene and crude production and manufacturing processes.
“The ELITE CMF350 provides a solution for those customers who desire peak performance and ultimate control for their critical and challenging applications,” said Bill Graber, vice president of marketing for Emerson’s Micro Motion business.
Micro Motion ELITE CMF350 meters are available with Smart Meter Verification (SMV) which provides advanced diagnostics of meter health and performance without removing the sensor from the line or interrupting the manufacturing or measurement processes. The verification is quick, easy and can be executed remotely without a trip to the field, additional instrumentation, or data interpretation. SMV diagnostic reports are also increasingly recognized by third-party regulatory agencies, enabling work practice changes that save money and improve worker and environmental safety.
For more information on Emerson’s Micro Motion ELITE CMF350 Coriolis flowmeter visit: www.micromotion.com.