Emerson introduces the Fisher® CS800 Series of regulators with overpressure protection options

1103-CS800Regulators1

External view of Type CS800IR commercial service regulator with internal relief

High resolution image


1103-CS800Regulators2

Internal view of type CS800IQ commercial service regulator with high capacity relief

High resolution image






MEDIA CONTACT:
Grace Capwell
Emerson Automation Solutions
+1 (512) 834-7214
[email protected]

New regulator series offers overpressure protection options for a variety of commercial and industrial applications.

MCKINNEY, TEXAS (March 8, 2011) – Emerson Process Management has released the Fisher® CS800 Series of direct-operated, spring-loaded regulators with overpressure protection options.  The CS800 Series’ application flexibility and installation adaptability make them ideal for industrial and commercial applications needing accurate control, fast speed of response and easy maintenance. 

Multiple overpressure protection options are available for the CS800 Series including:

  • Secondary Seat™ Protection: Provides a solution to the most common cause of regulators failing to shutoff.  This new technology employs a secondary seating surface to provide shutoff if the primary orifice seating surface becomes damaged or blocked. 
  • Internal Relief: Provides overpressure protection to the downstream system by relieving gas through the diaphragm assembly to atmosphere during an overpressure situation.
  • High Capacity Relief: Provides an increase in relief performance over basic internal relief thereby lowering installation cost by reducing equipment requirements. 

The CS800 series is available in numerous body sizes, with flanged or threaded end connections, outlet pressure settings ranging from 3.5-inches w.c. to 7.5 psig (9 to 515 mbar), orifice sizes from 1/4-inch (6.4mm) to 1 3/8-inch (35mm), and the option for internal or external pressure registration. 

Visit www.fishercommercialservice.com for a 3D animation of the overpressure protection options in action. 

Media:
• Contacts: Emerson Global Media Contacts

Additional resources:
• Join the Emerson Exchange 365 Community
• Connect with Emerson via X Facebook LinkedIn YouTube

About Emerson 
Emerson (NYSE: EMR) is a global technology and software company providing innovative solutions for the world’s essential industries. Through its leading automation portfolio, including its majority stake in AspenTech, Emerson helps hybrid, process and discrete manufacturers optimize operations, protect personnel, reduce emissions and achieve their sustainability goals. For more information, visit Emerson.com.

Please enable JavaScript to use this website.