Rosemount 3051S Family of Instrumentation

Scalable Pressure, Level and Flow Measurement Platform

Achieve unparalleled productivity and efficiency with the Rosemount 3051S Series of Instrumentation. This scalable platform for integrated pressure, flow, and level measurements features fast start-ups, reduced operating costs, and increased accuracy. Device capabilities include an intuitive interface with a large LCD display, improved accessibility with remote display options, and enhanced process and electrical loop insights with Advanced Diagnostics.  This flexible solution also features MultiVariable™ options, high pressure capabilities, and wireless technology.

Read More...
Click to continue reading Scalable Pressure, Level and Flow Measurement Platform

The Rosemount 3051S Series of Instrumentation

Advanced Diagnostics

Advanced Diagnostics offers continual process monitoring to help ensure the integrity and safety of your process environments. Statistical process monitoring (SPM) technology alerts you to process issues and abnormal conditions. This comprehensive coverage also includes electrical loop and connection problem detection with Power Advisory Diagnostics. This device is also safety certified to IEC61508.


High Pressure Measurement

High Pressure capabilities deliver accurate process information in the harshest conditions. Transmitters are capable of withstanding static pressures up to 15000 psi (1034 bar) while the patented coplanar design reduces weight by up to 60%. The all-welded hermetic stainless steel design protects sensor electronics from moisture and field contaminants for the industry’s highest field reliability and performance.

MultiVariable Measurement

MultiVariable™ Transmitters measure differential and static pressure and temperature in a single device, reducing installation and maintenance costs. Instruments provide dependable flow measurements for air, steam and liquid service and can be ordered pre-assembled to a variety of primary elements. Ultra for Flow performance class delivers no-equal accuracy for fully-compensated mass flow calculations. 

Electronic Remote Sensor

Electronic Remote Sensor (ERS™) Systems provide DP Level measurements by calculating differential pressure from individual pressure readings. This solution eliminates the need for long capillaries and heat tracing, reducing response time by up to 90%. The sensor system is synchronized for DP calculation, easily connects with cable, and can be independently installed and serviced for simple installation and maintenance.

Wireless Technology

With Wireless Technology, you can add new measurement points easily and cost-effectively in many areas of the plant including those that were previously inaccessible. Gaining additional information allows you to better optimize your process and reduce personnel exposure to hazardous environments. Get coverage over larger areas with long-range communication options up to 1 km (2/3 mi) between devices. 

Remote Display

The Remote Display facilitates at-grade transmitter viewing for challenging process locations. This feature allows you to follow installation best practices, such as eliminating long impulse lines, while maintaining safe access to the display. Remote Displays improve personnel safety by limiting time spent in hazardous locations.

Media and Case Studies

Achieve unprecedented visibility into your pressure, flow, or level measurements and improve productivity, quality, energy efficiency, and safety with the Rosemount 3051S Series of Instrumentation.

Please enable JavaScript to use this website.