About Rosemount 3051S Differential Pressure (DP) Level
A range of DP Level measurement solutions designed to ensure accuracy even in the most challenging conditions.
Make the most of your operation with the scalable Rosemount 3051S DP Level platform and enhance your measurement performance. Innovative capabilities include Electronic Remote Sensor (ERS™) Systems and Thermal Range Expanders for reliable process insight in extreme environments. This instrumentation also features a full range of diaphragm seals, enabling level measurements in a wide variety of process conditions.
Electronic Remote Sensor (ERS™) Systems provide DP Level measurements by calculating differential pressure from individual pressure readings. This solution eliminates the need for long capillaries and heat tracing, reducing response time by up to 90%. The sensor system is synchronized for DP calculation, easily connects with cable, and can be independently installed and serviced for simple installation and maintenance.
Thermal Range Expander enables pressure and level measurements in high temperature processes. This seal system uses two different fill fluids, extending the operating range of the transmitter from temperatures ranging from -75 °C (-103 °F) to 410 °C (770 °F). With an improved response time of up to 46%, thermal range expanders simplify installation and reduce cost by eliminating impulse piping and heat tracing.
With Wireless Technology, you can add new measurement points easily and cost-effectively in many areas of the plant including those that were previously inaccessible. This information allows you to better optimize your level measurements and reduce personnel exposure to hazardous environments. Get coverage over larger areas with long-range communication options up to 1 km (2/3 mi) between devices.
The Diaphragm Seal System protects transmitters from hot, cold, corrosive, erosive or viscous processes. Seals are available with differential, gage and absolute pressure transmitters. Advanced welding and assembly techniques prevent weld corrosion and improve seal strength to deliver reliability and performance in the toughest applications.
The Rosemount 3051S enhanced features offer a scaled process variable, enabling this device to convert pressure units to customized, user defined units. Process pressure or temperature alerts can also be configured as well as alerts of abnormal process conditions. In addition, the 3051S features remote mount LCD display capabilities, allowing direct mounting of the device while keeping the local display in a convenient location.
1. Universal Connection
• | Welded capillary/instrument connection |
eliminates leaks and improves reliability |
2. Advanced Weld Techniques
• | Engineered to prevent weld corrosion |
• | Improves seal reliability |
3. Backup Diaphragm Pattern
• | Matches pattern of diaphragm |
• | Helps diaphragm maintain original form |
• | Reduces oil volume for improved |
performance |
4. Recessed Diaphragm
• | Protects diaphragm from installation damage |
• | Minimize gasket induced errors |
• | Protects diaphragm from installation damage |
• | Prevents zero offset pressure on the |
diaphragm from off-centered gasket |