Level Measurement in Plastic Storage Tanks
Precise chemical dosing and stock control to eliminate manual sampling with radar level sensors
The process of making water potable requires the addition of chemical substances, such as bleach, NaOH or Chlorine, to treat the water and separate suspended and dissolved particles or compounds. The Rosemount 1208 is a compact sensor that provides reliable and non-contacting radar level measurements that can penetrate the plastic tank, thus allowing installation above a plastic tank.