Water for injection (WFI) and pure water (PW) are critical components in the life sciences industry, particularly in pharmaceuticals and biotechnology. It is highly purified water that must meet stringent quality standards. WFI is used in the formulation of Active Pharmaceutical Ingredient (API), cleaning of equipment and containers, and as a solvent for the preparation of injectable solutions.
Monitoring WFI with flow measurements is essential to ensure both quality and compliance. Accurate flow measurement helps in maintaining the integrity of the water purification process, ensuring consistent production of high-quality WFI. It enables precise control over the flow rates, which is crucial for processes such as reverse osmosis, distillation, and ultrafiltration, and helps detect anomalies in the system.
WFI is also an expensive and energy intensive resource, so monitoring consumption is a must.
The Flexim FLUXUS F721 is a technological breakthrough in the ultrasonic clamp-on volume and mass flow measurement of liquids. With its state-of-the-art hardware design and powerful digital signal processing it surpasses any other non-intrusive ultrasonic flowmeter in terms of accuracy, reliability and versatility. Highly sophisticated signal filters, faster than ever processing capacities and advanced measurement algorithms make the FLUXUS F721 liquid flow meter the standard setting measuring solution for any industrial application- even for the most challenging ones. The meter adapts itself automatically to the respective measurement conditions and compensates for flow profile disturbances such as beam dispersal and structure-borne noise.