Flotation is a widely used method in the mining industry for separating valuable minerals from gangue materials. Accurate measurement of key variables such as pH, froth level, compressed air flow, and reagent dosage is crucial for optimizing the flotation process, and achieving maximum mineral recovery. Conventional measurement instrumentation often faces challenges when dealing with harsh operating conditions such as froth buildup, compressed air pipe plug ups, and signal interference. To overcome these obstacles, Emerson's Measurement Instrumentation offers robust and reliable solutions specifically designed for flotation applications. With advanced sensors and intelligent analytics, Emerson's Measurement Instrumentation provides accurate and real-time data to enable operators to make informed decisions and optimize the flotation process for improved mineral recovery and operational excellence.
The Rosemount Wireless Pressure Gauge features a robust design with industry-proven sensor technology to resist common traditional gauge failures. This pressure sensor provides up to 10 years of maintenance-free operation and replaces mechanical components for more reliable readings and a higher overpressure limit. This innovative device also features WirelessHART®technology that delivers reliable field data communications as frequently as once per minute.