In mining operations, compressed air is a critical utility, used for powering tools, and controlling pneumatic equipment. Compressed Air Systems in mining require accurate measurement instrumentation to ensure they operate at optimal conditions. Monitoring the flow rate, pressure, temperature, and quality of compressed air and machinery producing said can help ensure compressors and dryers function efficiently. Unplanned breakdown of air treatment systems in mining can mean significant process outages and inefficiencies. Installing Emerson instrumentation on compressed air systems provides real-time data and analytics that can help identify potential problems before they escalate, improve system reliability and help to reduce unplanned downtime and increase the lifespan of equipment. By utilizing Emerson's Measurement Instrumentation, mining operations can ensure the efficient and safe operation of their compressed air systems.
The Rosemount 8600 Utility Vortex flow meter is optimized for general purpose flow metering and utility applications including clean fluids and steam flow. The 8600 Utility Vortex meter offers enhanced reliability and simplified maintenance with superior vibration immunity without any moving parts. Installation is easy with no impulse lines or zeroing required and internal verification of both the electronics and sensor add enhanced process insight