Level measurement technology is essential for reflux drum applications in distillation processes. Reflux is the portion of the overhead liquid product returned to the upper part of the distillation column, providing cooling and condensation for upflowing vapors, which enhances separation efficiency. Guided Wave Radar technology provides accurate level measurements, ensuring the proper amount of liquid is returned, preventing issues like poor separation or flooding. Level measurement chambers like the Rosemount 9935 help when the measurement needs to be isolated and Level Switches help to monitor the presence of media build-up.
The Rosemount 9935 Level Bypass Chamber is an expertly engineered chamber optimized for externally mounting Rosemount process level instruments to a vessel, offering an enhanced complete level solution. Rosemount 9935 chambers are the result of more than 35 years of experience in designing and manufacturing chambers, also known as bridles or bypass chambers, in accordance with international codes. Global quality assured, they are designed to ASME B31.3 Process Piping Code, ASME B31.1 Power Piping Code is available.