Tempered wheat is stored in bins for a specific time, depending on the type of wheat: soft, medium, or hard. The humid condition of the material, along with the time it lingers inside the vessel, creates build-up. The additional dust generated during the process makes precise measurement of the actual content difficult. Installing additional level switches prevents overfilling that may lead to overspills.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.