Sugar is an important ingredient in the production of cereal and is stored in silos before being mixed with the grains. Sugar and sugar dust tend to accumulate, creating build-up and rat holes. Moreover, the materials' sticky nature challenges level measurements as they need to operate even when wetted parts become coated. These material properties make continuous and accurate assessment of sugar inventory levels particularly challenging.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.