Level Measurement for Wort Aeration
Accurately measure wort levels to ensure complete fermentation and achieve desired beer flavor.
There are various points in the brewing process where measuring the wort level is key and it plays an important role when determining the beer flavor. Wort aeration prior to fermentation is done to ensure the yeast has sufficient oxygen to complete fermentation and prevent a hung fermentation. With level measurement, high accuracy monitoring can be achieved to both eliminate manual rounds and reduce waste.