Level Measurement for Sump Pits and Septic Tanks
Accurately measure septic tank levels for accurate volume, hauling costs and data logs.
Sump pits/septic tanks are often installed in a household's basement or yard and are used to store household wastewater. Once stored, a sump pump discharges the wastewater to a collection tank or to a hauling truck. Both instances require reliable and accurate volume measurement and data logging as sewer discharge volumes need to be tracked according to the clean water act, while hauling costs are often based on hauled volumes.