Level Measurement for Milk Coagulation
Leverage accurate point level detection during milk conversion to solid curd and separated whey.
In the coagulator, the liquid milk is converted into a solid mass that is known as "curd". The curd can be processed with different chemical substances, and it needs to be mixed gently to obtain the desired flavor and texture. When the curd has solidified, it is cut, and whey is pumped out through pipelines.