Fine ore bins are part of an ore sifting process. The materials are fed into the bins and filter out through sieves onto conveyor systems. The particle size varies but tends to be smaller rocks and dust. The bins are used as a surge for the process, so the contents may not move until there is a need for them. At that time, the level change can be rapid as the bin empties onto conveyor belts. The contents of the bin are dusty and with uneven surface creating challenges in accurately measuring material levels. In addition, level changes can be fast for both the filling and emptying portions of the sequence.