Flow Instrumentation for In-line Blending in the Distilled Spirit Industry
Flow Instrumentation for In-line Blending in the Distilled Spirit Industry
Monitor and control the blending process to ensure consistent quality of flavoring.
Maximize production capacity with flow instrumentation
Utilizing the right flow instrumentation for in-line blending in distilled spirit operations can shorten cycle times, increase the effective capacity of your blending system, and ensure consistent and repeatable quality of flavoring.
Ideal for hygienic process-control applications, H-Series flow meters are accurate, low frequency, fit-and-forget meters with a compact, drainable, cleanable design. Get reliable performance under extreme process conditions, including entrained gas.
Minimize variability in process control with superior sensitivity in a compact design
Ensure product consistency and quality with superior density measurement
Enable fast product change-over with self-draining design and superior temperature stability
Liquid Accuracy / Repeatability
Up to ±0.05% of rate (±0.025% repeatability)
Gas Accuracy / Repeatability
Up to ±0.35% of rate ( ±0.25% repeatability)
Density Accuracy / Repeatability
Up to ±0.0005 g/cm3 ( ±0.0002 g/cm3 repeatability)
Please enable JavaScript to use this website.
Select a Country/Region and Language
Select a Country/Region
Select a Language
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.