Corrosion Monitoring on Amine Strippers for Improved Production Reliability
Monitor corrosion in amine strippers to Improve plant uptime and decrease maintenance costs
Amine strippers are a critical part of gas plants, and so any downtime can cause plant-wide outages. Particularly when changing conditions unexpectedly exacerbate corrosion, corrosion monitoring plays a vital role to quickly detect the issue. High quality corrosion data can then be used to help with the root cause analysis, and also leveraged as a tool to estimate the remaining life of the amine unit.