Rosemount™ X-well™ Technology
Rosemount X-well Technology provides accurate process temperature measurements without the complexities of thermowell assembly
Rosemount X-well Technology is a non-intrusive, complete point solution for process temperature measurement that delivers accurate process temperature data without thermowells or process penetrations.
Rosemount X-well Technology measures the ambient (T1) and pipe surface (T2) temperatures to calculate process temperature (T3) via a thermal conductivity algorithm. This calculation takes into account the thermal conductive properties of the assembly and pipe for reliable and accurate process temperature measurements, similar to the accuracy of traditional thermowells.
Lower your operational costs and increase efficiency, performance and time-savings with Rosemount X-well Technology. This innovative solution requires no removal for pigs, lockout/tagout or process shutdowns, offering a reduction in life cycle costs, increase in production and easier maintenance. Providing enhanced process reliability and safety, this technology also eliminates the possibility of leak points due to its non-intrusive nature.
For increased cost-efficiency, Rosemount X-well Technology can cut the cost of each temperature measurement point by 30%. Engineered without thermowells, this non-intrusive solution reduces engineering design time by 65% and installation time by 70% due to the elimination of wake frequency calculations and a greatly simplified install. Since it does not contact the process, this technology also reduces the impact of late process design changes and costly exotic materials.
The many versatile benefits of Rosemount X-well Technology make it a great solution for a wide range of monitoring applications. These applications include pipeline and wellhead monitoring, small line sizes, allocation metering and retrofit projects that need new points. Rosemount X-well Technology can also be used in challenging applications with high velocities, slurries, heavy particulate fluids, clean-in-place (CIP) processes, high viscosity fluids and harsh processes requiring exotic materials.
Engineered with Rosemount X-well Technology, this solution is comprised of a Rosemount 3144P Temperature Transmitter or a Rosemount 648 Wireless Temperature Transmitter in assembly with a Rosemount 0085 Pipe Mount Sensor. The advantages of these components include flexible pipe mount installation and best-in-class transmitter accuracy and stability. These benefits are incorporated with the enhancements of Rosemount X-well Technology, which will simplify your temperature measurement by eliminating thermowells and process penetration.
Rosemount™ X-well™ Technology eliminates the need for a thermowell or process penetration, which can help save you 65% on engineering and design time and 70% on installation and maintenance costs, reducing your total cost of ownership by up to 30%.
You'll get 65% reduction in engineering design time, 70% reduction of installation time and fast, efficient commissioning. Rosemount™ X-well™ Technology is an accurate, non-intrusive way to quickly add temperature measurement points to your process without a thermowell. No cutting pipes, no wake frequency calculations, no risk of leaks or exotic material required. Save time, money and avoid start up delays with Rosemount X-well Technology.