DeltaV PK Controller

DeltaV PK Controller

The most powerful and versatile DeltaV™ controller ever developed.

Powerful Standalone. Easily Integrated.

Offering the most versatile control solution on the market, the DeltaV PK Controller can be implemented for small-scale applications such as skid units to your large-scale traditional control applications.

The fit-for-purpose controller can act as a standalone system and seamlessly merge into a larger DeltaV system, resulting in a single native database and system - allowing you to shorten project schedules and accommodate late changes.

The DeltaV PK Controller handles your toughest demands no matter the size or stage of your operation. With faster logic execution, built-in native Ethernet ports and native device protocols, the DeltaV PK Controller addresses a wide variety of applications and system sizes.

Read More...
Click to continue reading Powerful Standalone. Easily Integrated.
DeltaV PK Controller

How It Works

Flexible Operating Environments

Designed to operate in standalone fashion the PK Controller operates without connecting to a server, panel HMI, or additional distributed control system elements. 


In addition it can be configured as a native node on DeltaV DCS systems delivering a solution for faster control applications. 

Reduce Footprint

1)     Easy Redundancy – eliminate the splitting of I/O in different carriers/chasis adding more cost and footprint. The PK Controller enables you to add a redundant controller onto the carrier next to the primary without adding footprint or making configuration changes.

2)     Readily Connect to Third-Party Devices - easily connect third-party devices such as panel HMIs and variable speed drives natively without the use of a dedicated Ethernet or I/O card.

3)     Ethernet Device Control Management - using six built-in Ethernet ports, the need for switches is eliminated in many applications. Native protocols include OPC UA Server, Modbus TCP client & server, and Ethernet/IP client.

Eliminate Data Mapping

Eliminating many of the pains, costs, and time associated with data mapping exercises. 

Flexible I/O

Connect to any existing DeltaV I/O options including:

 

  • M-series traditional
  • S-series traditional
  • Charms I/O card, and
  • Wireless I/O cards

Integrated Safety Solution

The DeltaV PK Controller can be used with DeltaV SIS Electronic Marshalling and DeltaV SlS 1508 Safety Logic Solver - offering unique benefits and making it easily scalable.

The Latest

Emerson Simulation Software Enhancements Create Foundation for Lifecycle Change Management

New capabilities help DeltaV Mimic users drive increased collaboration across the enterprise for better business outcomes

Emerson Enhances Control System Software to Increase Operational Agility

DeltaV update features support for PROFINET S2 devices, more flexible operator training functions and robust change management for human machine...

Emerson’s Updated Edge Technology Helps Drive Integration for Batch Processes

DeltaV Edge Environment 2.0 empowers users to improve batch consistency, quality, and innovation in life sciences and other batch processing...
Please enable JavaScript to use this website.