4500RV_crevice_A-Hdr

Commercial Vacuum Equipment

From small to large, from wet to dry, from professional to homeowner, vacuums can make any cleaning challenge easy.

CORE-4-VACS-PLUS-4-outfitted-as-sold-FS3_039

General Purpose Wet/Dry Vacs & Backpack Vacs

Shop vacuums with top-of-the-line performance and durability that is required by contractors and DIYers.

Clean up large debris from a jobsite, suck up a water mess in a basement or detail clean seats and flooring in vehicles. From compact or portable vacuums to powerful, large capacity or even specialty vacuums such as stainless steel, ash vacs, or cordless; RIDGID® has it covered.

This full line of wet/dry vacuums and backpack vacs as well as a variety of accessories and filters are conveniently available at The Home Depot®.

Read More...
Click to continue reading General Purpose Wet/Dry Vacs & Backpack Vacs

Professional Industrial Cleaning

Professional-grade shop vacuums developed specifically for use in industrial and construction settings with professional users.

These include powerful specialty vacuums that meet the needs for the pro, including 2-stage units, a smart pulse feature that reduces face-loading of debris, and HEPA filtration for Renovation, Repair and Painting (RRP) regulations.

These wet/dry vacuums are offered exclusively through industrial distribution.

Read More...
Click to continue reading Professional Industrial Cleaning
RIDGID Professional Industrial Vacuums
107775_GoFit3-CRDLS-F-lounge-area-2-3000

Commercial Cleaning

As many Americans spend up to 90% of their time indoors, breathing air free from dust and potentially harmful particles is vital for overall health and well-being. ProTeam, the original lightweight backpack vacuum, is a leading name in the commercial cleaning industry and is recognized for extracting and eliminating more dirt than a traditional upright or dust mop.

For more than three decades, ProTeam has maintained a legacy of advanced filtration, improved ergonomics and innovative engineering, including the new GoFit Series. This most recent lineup of vacuums ensures cleaning professionals can vacuum more efficiently, comfortably, and quickly accomplish their tasks, all while working in cleaner-air environments.

Read More...
Click to continue reading Commercial Cleaning
Please enable JavaScript to use this website.