Rosemount X-well Technology is now available on the Rosemount 3144P Temperature Transmitter. High resolution image
Rosemount™ X-well™ Technology measurement is now available in a conventional wired transmitter simplifying the design, installation, and maintenance of temperature measurement points in wired applications
SHAKOPEE, MINN (April 27, 2017) – Emerson Automation Solutions introduces a new platform for its Rosemount X-well Technology surface sensing temperature measurement solution. The X-well Technology with a Rosemount 3144P transmitter takes its place alongside the original WirelessHART X-well Technology to extend this non-intrusive temperature sensing technology for users in conventional wired I/O environments.
This new product expands potential application possibilities for X-well Technology in plants and facilities where wired networks are already installed, or where WirelessHART has not yet been deployed. Other users have found X-well to be a useful replacement for difficult thermowell installations, which often have a wired connection already available and can be reused with the wired version of X-well.
X-well Technology works by measuring the pipe surface temperature and ambient temperature, and combining this information with an understanding of the thermal conductivity properties of the installation and process piping to produce an accurate process temperature measurement.
A major advantage of this technology is accurate process temperature measurement without requiring any intrusions or penetrations into the process, allowing for quicker and easier installation along with simplified long-term maintenance. Users do not have to design, size or maintain thermowells. Wake frequency calculations are eliminated, as well as time spent determining material compatibility, the right insertion length and the necessary profile.
Applications that can benefit from X-well Technology include pipelines, small line sizes, high velocity flows, slurries, heavy particulate fluids, wellheads, clean-in-place processes, high viscosity fluids and harsh processes in the oil & gas, chemical, refining, food and beverage, metals and mining, pulp and paper, and other industries.
“Rosemount X-well Technology is the best of both worlds as it provides an accurate process temperature like a thermowell installation while maintaining the benefits of a non-intrusive surface measurement,” says Jason Rud, senior principal design engineer at Emerson Automation Solutions. “The original wireless version has been very successful, but our customers have asked for a traditional wired version as well. Users now have both versions now available to suit any application.”
With X-well Technology, users can also add temperature measurement points without having to shut down a process. X-well Technology instruments can be installed with a standard pipe clamp procedure and ordinary hand tools, without the need for a skilled contractor.
Pairing an X-well Technology pipe clamp sensor with the industry-standard 3144P transmitter combines the new and highly versatile sensing technology with one of the worlds most widely used temperature transmitters. Users can now quickly add temperature measuring points wherever they can provide the greatest benefit, and choose either a conventional wired or a WirelessHART connection.
To learn more about the Rosemount X-well Technology, please visit www.Emerson.com/Rosemount-Xwell