CPS Energy Modernizes SCAADA to Transform Gas Distribution

CPS Energy

Alex Solis of CPS Energy discussed how the nation’s largest municipal utility boosted the performance and reliability of its gas distribution system. A lapse in operations can mean no power or gas for residents around the region, and in South Texas, no one wants to endure the heat without power. So, when it came time to modernize its 10-year-old SCADA system, the company had a lot of considerations to address. These days, CPS Energy is well equipped to handle any situation that may occur in its gas distribution system, and residents of the region can count on their utilities being available.

Latest News

Emerson Software Helps Covestro Increase Operational Efficiency and Sustainability

Advanced process control increases polyester production throughput by 1% and improves energy efficiency while reducing water consumption

New Emerson Pressure Regulator Maximizes Hydrogen-Powered Vehicle Fuel Efficiency, Improves...

With a contamination-resistant design, the TESCOM HV-7000 Series provides stable pressure delivery in all flow conditions with a longer service life

Emerson Now Accepting Applications for 2024-2025 Discrete Automation Scholarship

Two academic merit award winners will receive financial support and grants for collegiate STEM research and educational programs
Please enable JavaScript to use this website.