Rosemount™ 928 Wireless Gas Monitor
Wireless gas monitor detects combustible or toxic gas leaks in remote areas, enhancing worker safety with early leak detection. It integrates with WirelessHART® and eliminates wiring, using a tool-less, hot-swappable smart sensor module for easy setup.
Key Features
- Hot-swappable electrochemical sensor module with end-of-life diagnostics can be installed in the field without tools
- Replaceable, intrinsically safe lithium-thionyl chloride power module has over two years of service life and can be easily exchanged in hazardous field locations
- WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
- Easy, intuitive installation enables a quick method to add gas leak safety monitoring without the cost of wiring
- High performance gas leak monitoring comparable to conventional wired gas leak monitors with an accuracy of ±3 ppm or 10% of reading, whichever is greater
- Now Measures Combustible Gas
- Detects hydrocarbons and hydrogen
- True LEL automatically adjusts calibration to the gas type detected for best accuracy
- Driftless measurement eliminates annual calibrations
- >10 year sensor life