Rosemountâ„¢ Radar Master Plus - FDI Package

Easy, guided setup and operation of Rosemount 3408 and 5408 transmitters with intuitive graphics. Its NE 107‑compliant alert historian offers clear tracking of past events.


Rosemount Radar Master Plus is developed to give you the most user-friendly experience when configuring and operating your Rosemount 3408 or 5408 Level Transmitter. The intuitive guided set up will make sure that your transmitter is properly installed and ready for operation. With dynamic graphics it is easy to configure the correct settings. With the unique alert historian you can track events and alerts that have occurred back in time. All alerts are NE 107 compliant.

Features

  • Rosemount Radar Master Plus, including the intuitive guided setup, has been developed using Human Centered Design to ensure a user-friendly experience
  • Get direct feedback on your configuration with dynamic illustrations.
  • The built-in historian saves the recent data and alerts, giving you the opportunity to review past events in your Rosemount Radar Master Plus and improve your operations

Specifications

  • Supported Transmitters: Rosemount 5408 and Rosemount 3408
  • Hosts: AMS Device Manager, AMS Device Configurator for Windows, or any other FDI complaint host