温度测量
艾默生的罗斯蒙特温度测量解决方案可提供准确可靠的温度数据,助力您平稳运营。我们的解决方案可用于世界各地的各种工业应用,涵盖石油和天然气、化工、食品和饮料等多个行业。
Rosemount™ X-well™ Technology eliminates the need for a thermowell or process penetration, which can help save you 65% on engineering and design time and 70% on installation and maintenance costs, reducing your total cost of ownership by up to 30%.
Thermowell design can be complex, typically needing recalculations three to four times per temperature point to pass PTC 19.3 standards for safe operation. Thermowell Design Accelerator dramatically reduces thermowell design time to free up engineering resources for other high value tasks.
Learn how the Rosemount Twisted Square Thermowell reduces vortex induced vibrations, the leading cause of thermowell failure, to give you longer lasting equipment life and a solution for thermowells that don't pass AMSE 19.3 TW calculations.
Rosemount™ X-well™ Technology eliminates the need for a thermowell or process penetration, which can help save you 65% on engineering and design time and 70% on installation and maintenance costs, reducing your total cost of ownership by up to 30%.
Thermowell design can be complex, typically needing recalculations three to four times per temperature point to pass PTC 19.3 standards for safe operation. Thermowell Design Accelerator dramatically reduces thermowell design time to free up engineering resources for other high value tasks.
推荐 |