无可用图像
无可用图像
您的请求正在处理。
Rosemount-RF-8732MEIPM

罗斯蒙特™ 8712EM/8732EM/8750W Modbus,连接到以太网/IP 模块,带 D-9 至 RS485 电缆

产品描述

部件号:RF-8732MEIPM

兼容性
适用于公用工程水应用的罗斯蒙特 8750W 电磁流量计
罗斯蒙特 8732E 现场安装型电磁流量计变送器
罗斯蒙特 8712E 电磁流量计变送器
Protection class
IP20
Dimensions
4.72” × 2.95” × 1.06”
L×W×H (120mm × 75mm × 27mm)
Power Supply
24 V ±10%
Power Consumption
Maximum: 280 mA on 24 V
Typical: 100 mA
Compatibility
Rosemount 8732E Field Mount
Transmitter with Rosemount 8705, 8711, and 8721 sensors; 8750W Utility Flow Meter System
Certifications
Fully ODVA Certified

特点

  • Pre-configured to deliver simple, fast EtherNet/IP system integration
  • Streamline operations with a convenient web interface for flow meter configuration, management and maintenance
  • Increase productivity and process insight with control system access
  • Cut costs with no input cards or high-speed counter cards required
  • Easily install and use with intuitive design and plug-and-play simplicity
  • Browser-based configuration and administration for access to full meter configuration settings
  • Enhance maintenance practices with diagnostic parameters, alerts and tools

文档与图纸